
Aeroquip by Danfoss
259-4013-12
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | .75 in |
| Compatible hoses | 1508 |
| Construction style | Reusable |
| End gender 1 | Female |
| End type 1 | UNS |
| End type 2 | Line/Hose/Tube |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Finish/plating | Passivate |
| Hex Size 1 | 1.5 in |
| Hose dash size | -12 |
| Inside diameter | .91 in |
| Item type | Socket |
| Packaged Weight | .52 lb |
| Product Height | 1.73 in |
| Product Length/Depth | 2.47 in |
| Product material | Stainless Steel |
| Product Type | Reusable Hose Fittings |
| Product Volume | 6.41 in³ |
| Product Weight | .52 lb |
| Product Width | 1.5 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | 4013 Series |