Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.320 | |
| A dimension MM | 84.320 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 259-4103-12 | |
| Compatible hose ID IN | 0.190 | |
| Compatible hose ID MM | 19.050 | |
| Compatible hoses | 1509 | 1509 |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.259 | |
| End connection hex size MM | 32.000 | |
| End size 1 | -3 | -3 |
| End size 2 | -10 | -10 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 0.813 | |
| Hose cut off factor MM | 20.650 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.600 | |
| Inside diameter MM | 15.240 | |
| Product height in | 1.440 | |
| Product height mm | 36.576 | |
| Product length in | 3.320 | |
| Product length mm | 84.328 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 1.250 | |
| Product width mm | 31.750 | |
| Series | 100R2 REUSABLE | 100R2 Reusable |
![Hose Fittings 220516-XXS [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215589%2FID433157917616-0101_preview.jpg&w=1920&q=75)