Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.240 | |
| A dimension MM | 82.300 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.880 | |
| Backup hex size MM | 22.352 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 259-4103-4-8-8 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Compatible hoses | 1509 | 1509 |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.880 | |
| End connection hex size MM | 22.352 | |
| End connection torque | 33-40 LB-FT(45-55 NM) | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -12 | -12 |
| End size 2 | -6 | -6 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 1.310 | |
| Hose cut off factor MM | 33.274 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.390 | |
| Inside diameter MM | 9.906 | |
| Product height in | 0.866 | |
| Product height mm | 21.996 | |
| Product length in | 3.240 | |
| Product length mm | 82.296 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 0.866 | |
| Product width mm | 21.996 | |
| Series | 100R2 REUSABLE | 100R2 Reusable |
| Thread size 1 | 3/4-16 UNF | 3/4-16 UNF |
