Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.749 | |
| A dimension MM | 95.220 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.250 | |
| Backup hex size MM | 38.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 259-4203-12 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.250 | |
| End connection torque | 78-89 LB-FT(107-119 NM) | 78-89 lb-ft(107-119 Nm) |
| End size 1 | -12 | -12 |
| End type 1 | MALE 37 DEGREE | Male 37 degree |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 1.230 | |
| Hose cut off factor MM | 31.242 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.720 | |
| Inside diameter MM | 18.288 | |
| Product height in | 1.250 | |
| Product height mm | 31.750 | |
| Product length in | 3.750 | |
| Product length mm | 95.250 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 1.250 | |
| Product width mm | 31.750 | |
| Series | 100R2 REUSABLE | 100R2 Reusable |
| Thread sealant | NO | No |
| Thread size 1 | 1 1/16-12 UN | 1 1/16-12 UN |
![Hose Fittings 2414-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213827%2FID432878219986-0101_preview.jpg&w=1920&q=75)