Danfoss
259-900605-20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
259-900605-20
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Danfoss | |
| End gender 2 | Female | |
| End Size 1 | 1.25 IN | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Item type | Sleeve | |
| Packaged Height | 14 in | |
| Packaged Length | 7 in | |
| Packaged Volume | 882 in³ | |
| Packaged Weight | 1.07 lb | |
| Packaged Width | 9 in | |
| Product Height | 1.34 in | |
| Product Length/Depth | .91 in | |
| Product material | Stainless Steel | |
| Product Type | Steel Adapters | |
| Product Volume | 1.634 in³ | |
| Product Weight | .07 lb | |
| Product Width | 1.34 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 900605 Series | |
| UPC | 678146182302 |