25CT-08
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
25CT-08
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Bend radius - min | 3 in | |
| Burst pressure | 10000 Psi | |
| Certification(s) | SAE 100R7 | |
| Color | Black | |
| Conditional temperature range | -65 F to 200 F for petroleum or synthetic base hydraulic fluids, -65 F to 150 F for water base or fire resistant fluids | |
| Conductivity | Conductive | |
| Cover material | Polyester | |
| Cover style | Perforated | |
| Dash size | -8 | |
| Inside diameter | .5 in | |
| Outside diameter | .83 in | |
| Package form | Bulk | |
| Product Height | .83 in | |
| Product Length/Depth | 3000 in | |
| Product Volume | 2066.7 in³ | |
| Product Weight | .14 lb | |
| Product Width | .83 in | |
| Qualified hose fittings | 903, 90A | |
| Reinforcement material | Fiber | |
| Tube material | Polyester | |
| Tube wall thickness | .165 in | |
| Working pressure | 2500 Psi | |
| Working temperature - max | 200 °F | |
| Working temperature - min | -65 °F |