Danfoss
26008-RAJ
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
26008-RAJ
Product specifications
Characteristic | Value |
|---|---|
| Application | Tractors & harvesters, Machine tools, Steering circuits, Compactors, Sweepers, Rotary & reel mowers, Lift trucks, Fan drive systems, Auxiliary work circuits |
| Auxiliary mounting features (rear) | None |
| Brand | Danfoss |
| Configuration | Single |
| Continuous pressure - max | 3000 Psi |
| Continuous working temperature - max | 220 °F |
| Design code | A |
| Displacement | 22.5 cm³/rev |
| Displacement (front) | 22.5 cm³/rev |
| Displacement (rear) | 22.5 cm³/rev |
| Feature | Reduced noise and vibrationImproved volumetric and mechanical efficiencyField reversible pump direction |
| Housing material | Aluminum |
| Identification | Standard |
| Input shaft | STRAIGHT SHAFT DIA 19.05 [.750], KEYWAY 4.8 X 25.4 [.19 X 1.00], SHAFT EXT 50.8 [2.00] (KEY INCLUDED) |
| Intermittent pressure - max | 3500 Psi |
| Minimum continuous oil viscosity | 45 SUS |
| Model Code | ACNAR08AZA0010000000CD0A |
| Mounting features (front) | 2 Bolt A SAE Flange series 82-2 |
| Paint | Blue Primer Per Spec 209-13Cd |
| Ports Sizes, Locations & Backplate - (Single Unit) | Plain, Suction Port 1.3125-12 UN-2B SAE O-Ring Port; Pressure Port .875-14 UNF-2B SAE O-Ring Port - Side Ports |
| Priority flow divider setting | No Flow Setting |
| Product Height | 5.16 in |
| Product Length/Depth | 5.62 in |
| Product Type | Gear Pump |
| Product Volume | 148.476 in³ |
| Product Weight | 6 lb |
| Product Width | 5.12 in |
| Shaft rotation | Right |
| Special features | None |
| Sub-brand | None |
| Test data | Generic |
| Trade Name | Series 26 |
| Unit type | Plain |
| Working temperature - min | -20 °F |