Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Design code | A | A |
| Displacement | 11 | 27.7 cm3/r [1.69 in3/r] |
| Front mounting | A | (2-bolt a) SAE flange series 82-2 |
| Identification | 0 | Standard |
| Input shaft | BF | Dia 19.05 [.750] taper .125:1, .500-20 UNF-2a, keyway 4.8 X 22.4 [.19 X .88], shaft ext 50 [1.97] (key included) |
| Paint | 0A | Primer per spec 209-13a |
| Ports and location | 01 | Plain: suction port 1.3125-12 un-2b SAE o-ring port; pressure port .875-14 UNF-2b SAE o-ring port - side ports |
| Priority flow divider setting | 00 | No flow setting |
| Product | ACN | Series 26 gear pump (single) |
| Rear mounting | 0 | None |
| Relief valve full flow setting | 00 | None |
| Rotation | R | right hand rotation cw |
| Special features | AY | Step grind on shaft (seal area) |
| Test data | 0 | Generic |
| Unit type | A | Plain |