Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Design code | A | A |
| Displacement | 12 | 29 cm3/r [1.77 in3/r] |
| Front mounting | A | (2-bolt a) SAE flange series 82-2 |
| Identification | 0 | Standard |
| Input shaft | CG | 9 teeth 16/32 spline, undercut, shaft ext 34 [1.34] |
| Paint | 0A | Primer per spec 209-13a |
| Ports and location | 04 | Plain: suction port 1.0625-12 un-2b SAE o-ring port; pressure port .875-14 UNF-2b SAE o-ring port - rear ports |
| Priority flow divider setting | 00 | No flow setting |
| Product | ACN | Series 26 gear pump (single) |
| Rear mounting | 0 | None |
| Relief valve full flow setting | 00 | None |
| Rotation | R | right hand rotation cw |
| Special features | 00 | No special features |
| Test data | 0 | Generic |
| Unit type | A | Plain |