Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | RELIEF VALVE ASSEMBLY | Relief valve assembly |
| Product height in | 1.060 | |
| Product height mm | 26.924 | |
| Product length in | 3.300 | |
| Product length mm | 83.820 | |
| Product width in | 1.060 | |
| Product width mm | 26.924 | |
| Sub brand | DOWMAX | Dowmax |