Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
261078
SEAL
261078
Where to buy
Export PDF
Tools
Add to comparison
261078
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.768
Product height mm
44.907
Product length in
0.327
Product length mm
8.306
Product width in
1.768
Product width mm
44.907