Danfoss
26108-LAB
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
26108-LAB
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Tractors & harvesters, Machine tools, Steering circuits, Compactors, Sweepers, Rotary & reel mowers, Lift trucks, Fan drive systems, Auxiliary work circuits | |
| Auxiliary mounting features (rear) | None | |
| Brand | Danfoss | |
| Configuration | Single | |
| Continuous pressure - max | 3000 Psi | |
| Continuous working temperature - max | 220 °F | |
| Design code | A | |
| Displacement | 22.5 cm³/rev | |
| Displacement (front) | 22.5 cm³/rev | |
| Displacement (rear) | 22.5 cm³/rev | |
| Feature | Reduced noise and vibrationImproved volumetric and mechanical efficiencyField reversible pump direction | |
| Housing material | Aluminum | |
| Identification | Standard | |
| Input shaft | 11 TOOTH 16/32 SPLINE, MIN FULL SPLINE 22.4 [.88], SHAFT EXT 31.8 [1.25] | |
| Intermittent pressure - max | 3500 Psi | |
| Minimum continuous oil viscosity | 45 SUS | |
| Model Code | ACNCL08ABA01900ASACA000A | |
| Mounting features (front) | 2 Bolt A SAE Flange series 82-2 | |
| Paint | None | |
| Ports Sizes, Locations & Backplate - (Single Unit) | Relief Valve, Suction Port 1.3125-12 UN-2B SAE O-Ring Port; Pressure Port .875-14 UNF-2B SAE O-Ring Port - Side Ports (Internal Drain) | |
| Priority flow divider setting | No Flow Setting | |
| Product Height | 5.16 in | |
| Product Length/Depth | 5.62 in | |
| Product Type | Gear Pump | |
| Product Volume | 148.476 in³ | |
| Product Weight | 12 lb | |
| Product Width | 5.12 in | |
| Relief valve setting | 206.8 bar | |
| Shaft rotation | Left | |
| Special features | Externally adjustable RV5 series relief valve | |
| Sub-brand | None | |
| Test data | Unit Specific | |
| Trade Name | Series 26 | |
| Unit type | Relief Valve | |
| Working temperature - min | -20 °F |