Drv Shft, 7/8 dia-"
261478
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 1.376 |
| Product height mm | | 34.950 |
| Product length in | | 8.122 |
| Product length mm | | 206.299 |
| Product width in | | 1.376 |
| Product width mm | | 34.950 |