Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Design code | A | A |
| Displacement | 06 | 16.7 cm3/r [1.02 in3/r] |
| Front mounting | A | (2-bolt a) SAE flange series 82-2 |
| Identification | 1 | John Deere des moines (name on drawing) |
| Input shaft | AA | 9 teeth 16/32 spline, min full spline 22.4[.88], shaft ext 31.8 [1.25] |
| Paint | 0B | Black per spec 209-13b |
| Ports and location | 70 | Flo div: suction port 1.3125-12 un-2b SAE o-ring port; priority pressure port .5625-18 UNF-2B SAE o-ring port; secondary pressureport .750-16 UNF-2B SAE o-ring port - side ports |
| Priority flow divider setting | AJ | 11.4 l/min [3.00 gal/min] |
| Product | ACN | Series 26 gear pump (single) |
| Rear mounting | 0 | None |
| Relief valve full flow setting | AE | 86.2 bar [1250 lbf/in2] |
| Rotation | R | right hand rotation cw |
| Special features | CA | Externally adjustable rv5 series relief valve |
| Test data | A | Unit specific |
| Unit type | B | Flow divider |