Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Durometer | 75 | 75 |
| Inside diameter IN | 0.239 | |
| Inside diameter MM | 6.071 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 0.3090 | |
| Outside diameter MM | 7.8490 | |
| Product height in | 0.309 | |
| Product height mm | 7.849 | |
| Product length in | 0.070 | |
| Product length mm | 1.778 | |
| Product material | SYNTHETIC RUBBER | Synthetic rubber |
| Product width in | 0.309 | |
| Product width mm | 7.849 | |
| Thickness IN | 0.070 | |
| Thickness MM | 1.78 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
