Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Inside diameter IN | 0.926 | |
| Inside diameter MM | 23.520 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 1.0660 | |
| Outside diameter MM | 27.0760 | |
| Product height in | 1.066 | |
| Product height mm | 27.076 | |
| Product length in | 0.070 | |
| Product length mm | 1.778 | |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Product width in | 1.066 | |
| Product width mm | 27.076 | |
| Thickness IN | 0.070 | |
| Thickness MM | 1.78 |