Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Durometer | 75 | 75 |
| Inside diameter IN | 1.049 | |
| Inside diameter MM | 26.645 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 1.1520 | |
| Outside diameter MM | 29.2610 | |
| Product height in | 1.152 | |
| Product height mm | 29.261 | |
| Product length in | 0.103 | |
| Product length mm | 2.616 | |
| Product material | SYNTHETIC RUBBER | Synthetic rubber |
| Product width in | 1.152 | |
| Product width mm | 29.261 | |
| Thickness IN | 0.103 | |
| Thickness MM | 2.62 |