Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Durometer | 75 | 75 |
| Inside diameter IN | 1.046 | |
| Inside diameter MM | 26.568 | |
| Item Type | O-RING | O-Ring |
| Outside diameter IN | 1.185 | |
| Outside diameter MM | 30.099 | |
| Product height in | 1.185 | |
| Product height mm | 30.099 | |
| Product length in | 0.139 | |
| Product length mm | 3.531 | |
| Product material | SYNTHETIC RUBBER | Synthetic rubber |
| Product width in | 1.185 | |
| Product width mm | 30.099 | |
| Thickness IN | 0.139 | |
| Thickness MM | 3.531 |