Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Durometer | 75 |
| Inside diameter IN | 2.109 |
| Inside diameter MM | 53.569 |
| Item type | O-Ring |
| Outside diameter IN | 2.248 |
| Outside diameter MM | 57.099 |
| Product height in | 2.248 |
| Product height mm | 57.099 |
| Product length in | 0.139 |
| Product length mm | 3.531 |
| Product material | Synthetic rubber |
| Product width in | 2.248 |
| Product width mm | 57.099 |
| Thickness IN | 0.139 |
| Thickness MM | 3.531 |