
METRIC ORB
263-3343-002
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
263-3343-002
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additional ports | AB | G .250 LOAD SENSING BSP STRAIGHT THD PORTON SIDE |
| Cylinder relief valve setting | 7M | 245 bar [3550 PSI] |
| Design code | B | B - Second design |
| Displacement | 64 | 588 cc/r [35.9 in3/r] |
| Flow amplification | 1 | 1.60:1.00 |
| Fluid type | A | Per Danfoss bulletin 3-401 |
| Identification | 0 | Danfoss number on nameplate |
| Inlet or LS relief setting | 00 | None |
| Inlet pressure rating | 5 | 172 bar [2490 PSI] |
| Input torque | 6 | Special |
| Load circuit | A | Non reaction |
| Mounting threads | K | 2X M10 x 1.0-6H PORT FACE 4X M10 x 1.5-6H MOUNTING FACE |
| Neutral circuit | F | Load sensing, dynamic signal |
| Nominal flow rating | 6 | 76 LPM [20.00 GPM] |
| P,t,l, and r port size | A | 4X G.500 BSP STRAIGHT THD PORT |
| PAINTS & PACKAGING | 1 | Black paint |
| Product height in | 4.060 | |
| Product height mm | 103.124 | |
| Product length in | 8.130 | |
| Product length mm | 206.502 | |
| Product series | ABV | Metric SCU |
| Product width in | 3.700 | |
| Product width mm | 93.980 | |
| Return pressure rating | A | 10 bar [145 PSI] MAXIMUM |
| Special application options | AD | DUCTILE IRON HOUSING |
| Valve options | 09 | CYLINDER RELIEF VALVE, ANTI-CAVITATION VALVE, MANUAL STEERING CHECK VALVE |