Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Design code | A | A |
| Displacement | 13 | 30.6 cm3/r [1.87 in3/r] |
| Front mounting | A | (2-bolt a) SAE flange series 82-2 |
| Identification | 0 | Standard |
| Input shaft | AB | 11 teeth 16/32 spline, min full spline 22.4[.88], shaft ext 31.8 [1.25] |
| Paint | 0A | Primer per spec 209-13a |
| Ports and location | 48 | Flo div load sensing: suction port 1.3125-12 un-2b SAE o-ring port; primary pressure port .750-16 UNF-2B SAE o-ring port;secondary pressure port .875-14 UNF-2B SAE o-ring port; load sensing port .4375-20 UNF-2B SAE o-ring port - side ports |
| Priority flow divider setting | AZ | load sensing - dynamic signal - bias pressure 7.6 bar [110 lbf/in2] |
| Product | ACN | Series 26 gear pump (single) |
| Rear mounting | 0 | None |
| Relief valve full flow setting | BB | 137.9 bar [2000 lbf/in2] load sensing |
| Rotation | R | right hand rotation cw |
| Special features | 00 | No special features |
| Test data | A | Unit specific |
| Unit type | E | Load sensing flow divider |