Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Inside diameter IN | 0.680 | |
| Inside diameter MM | 17.272 | |
| Outside diameter IN | 0.9400 | |
| Outside diameter MM | 23.8760 | |
| Product material | NITRILE | Nitrile |
| Thickness IN | 0.130 | |
| Thickness MM | 3.30 |
