Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| CODE TITLE | Series 26 gear pump (multiple |
| Design code | Longer slip fit key |
| Displacement-center | No center displacement |
| Displacement-front | 9.5 cm3/r [.58 in3/r] |
| Displacement-rear | 6.6 cm3/r [.40 in3/r] |
| Front mounting | SAE a 2 p83 b106 h12 |
| Identification | Standard |
| Input shaft | Str 19 r5X25 32 |
| PAINT | Blue primer(209-13cd) |
| Ports and location | P 7/8-14s |
| Ports-Front adaptor | 01 - 1 5/8-12 7/8-14 |
| Ports-Rear adaptor | None |
| Priority flow divider setting | No flow setting |
| Rear mounting | None |
| Relief valve full flow setting | None |
| Rotation | Right hand rotation cw |
| Special features | NO SPECIAL FEATURES |
| Test data | Generic |
| Unit_type | Plain |