Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Code title | ACM | Series 26 gear pump (multiple unit) |
| Design code | B | Longer slip fit key |
| Displacement-center | 99 | No center displacement |
| Displacement-front | 05 | 13.8 cm3/r [.84 in3/r] |
| Displacement-rear | 06 | 16.7 cm3/r [1.02 in3/r] |
| Front mounting | G | (4-bolt) European 80 mm [3.15] pilot dia |
| Identification | E | John Deere harvester (number stamped on unit) |
| Input shaft | CK | 11 teeth 16/32 spline, min full spline 18.0[.71], shaft ext 26.7 [1.05] |
| Paint | 0K | Green per spec 209-13k |
| Ports and location | 52 | Plain: suction port 1.0625-12 un-2b SAE o-ring port; pressure port .750-16 UNF-2B SAE o-ring port - side ports |
| Ports-Front adaptor | 05 | Suction port 1.3125-12 UN-2b SAE o-ring port; pressure port .875-14 UNF-2b SAE o-ring port |
| Ports-Rear adaptor | 00 | No rear adaptor |
| Priority flow divider setting | 00 | No flow setting |
| Rear mounting | 0 | No rear mounting |
| Relief valve full flow setting | 00 | None |
| Rotation | R | right hand rotation cw |
| Special features | BE | Extruded Body |
| Test data | A | Unit specific |
| Unit_Type | A | Plain |