Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Code title | ACM | Series 26 gear pump (multiple unit) |
| Design code | B | Longer slip fit key |
| Displacement-center | 06 | 16.7 cm3/r [1.02 in3/r] |
| Displacement-front | 06 | 16.7 cm3/r [1.02 in3/r] |
| Displacement-rear | 06 | 16.7 cm3/r [1.02 in3/r] |
| Front mounting | E | Integral mount no frontplate |
| Identification | 0 | Standard |
| Input shaft | CE | 35 tooth 48/96 spline, min full spline 17.53 [.690], special extension integral mount |
| Paint | 00 | No paint |
| Ports and location | 67 | Integral mount: suction port 1.3125-12 un-2b SAE o-ring port; pressure port .875-14 UNF-2B SAE o-ring port; - side ports |
| Ports-Front adaptor | 05 | Suction port 1.3125-12 UN-2b SAE o-ring port; pressure port .875-14 UNF-2b SAE o-ring port |
| Ports-Rear adaptor | 04 | Suction port 1.625-12 UN-2b SAE o-ring port (plugged); pressure port .875-14 UNF-2b SAE o-ring port |
| Priority flow divider setting | 00 | No flow setting |
| Rear mounting | 0 | No rear mounting |
| Relief valve full flow setting | 00 | None |
| Rotation | R | right hand rotation cw |
| Special features | 00 | No special features |
| Test data | 0 | Generic |
| Unit_Type | F | Integral mount |