Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| CODE TITLE | Series 26 gear pump (multiple unit) |
| Design code | Longer slip fit key |
| Displacement-center | No center displacement |
| Displacement-front | 16.7 cm3/r [1.02 in3/r] |
| Displacement-rear | 8.2 cm3/r [.50 in3/r] |
| Front mounting | (2-bolt a) SAE flange series 82-2 |
| Identification | Standard |
| Input shaft | 9 teeth 16/32 spline, min full spline 22.4[.88], shaft ext 31.8 [1.25] |
| PAINT | Blue primer per spec 209-13cd |
| Ports and location | Relief valve: pressure port .875-14 UNF-2b SAE o-ring port - side port (no suction port, internal drain) |
| Ports-Front adaptor | Suction port 1.625-12 UN-2b SAE o-ring port; pressure port .875-14 UNF-2b SAE o-ring port |
| Ports-Rear adaptor | No rear adaptor |
| Priority flow divider setting | No flow setting |
| Rear mounting | No rear mounting |
| Relief valve full flow setting | 68.9 bar [1000 lbf/in2] |
| Rotation | right hand rotation cw |
| Special features | No special features |
| Test data | Unit specific |
| Unit_type | Relief valve |