Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| CODE TITLE | ACM | Series 26 gear pump (multiple unit) |
| Design code | B | Longer slip fit key |
| Displacement-center | 99 | No center displacement |
| Displacement-front | 06 | 16.7 cm3/r [1.02 in3/r] |
| Displacement-rear | 03 | 9.5 cm3/r [.58 in3/r] |
| Front mounting | A | (2-bolt a) SAE flange series 82-2 |
| Identification | U | JCB (number stamped on unit) |
| Input shaft | BH | Dia 19.05 [.750] taper .200:1, .375-16 UNC-2a, keyway 4.1 X 18.8 [.16 X .74], shaft ext 45 [1.77] (key included) |
| Paint | 0K | Green per spec 209-13k |
| Ports and location | 89 | Rel vlv: pressure port .750-16 unf-2b sae o-ring port - rear port; gauge port m14 x 1.5 metric o-ring port (plugged) - side port- (no suction port, internal drain) |
| Ports-Front adaptor | 05 | Suction port 1.3125-12 UN-2b SAE o-ring port; pressure port .875-14 UNF-2b SAE o-ring port |
| Ports-Rear adaptor | 00 | No rear adaptor |
| Priority flow divider setting | 00 | No flow setting |
| Rear mounting | 0 | No rear mounting |
| Relief valve full flow setting | AJ | 120.7 bar [1750 lbf/in2] |
| Rotation | R | right hand rotation cw |
| Special features | 00 | No special features |
| Test data | A | Unit specific |
| Unit_type | C | Relief valve |