Weatherhead by Danfoss
26506P-202
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
26506P-202
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | General purpose low pressure air and water lines. | |
| Brand | Weatherhead by Danfoss | |
| Compatible hose ID | .13 in | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End Size 1 | 1/8 IN | |
| End type 1 | NPTF | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Hex Size 1 | .56 in | |
| Hose cut-off factor | .5 in | |
| Hose dash size | -2 | |
| Inside diameter | .28 in | |
| Item type | Fitting Assembly | |
| Outside diameter | .7 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Diameter | .7 in | |
| Product Height | .7 in | |
| Product Length/Depth | 1.5 in | |
| Product material | Brass | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | .735 in³ | |
| Product Weight | .07 lb | |
| Product Width | .7 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1/8-27 | |
| Trade Name | 265 P Series | |
| UNSPSC | 27121707 | |
| UPC | 725975554883 |