Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.000 | |
| A dimension MM | 25.400 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 26506P-C00 | |
| Compatible tube OD IN | 0.38 | |
| Compatible tube OD MM | 9.652 | |
| Construction Style | CRIMP | Crimp |
| Inside diameter IN | 0.437 | |
| Inside diameter MM | 11.100 | |
| Product height in | 0.700 | |
| Product height mm | 17.780 | |
| Product length in | 1.000 | |
| Product length mm | 25.400 | |
| Product material | BRASS | Brass |
| Product width in | 0.700 | |
| Product width mm | 17.780 | |
| Series | 265 P | 265 P |
| Thread sealant | NO | No |
| Tube OD 1 IN | 0.380 | |
| Tube OD 1 MM | 9.652 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975742228 |