Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Code title | Series 26 gear pump (multiple |
| Design code | Longer slip fit key |
| Displacement-center | No center displacement |
| Displacement-front | 19.7 cm3/r [1.20 in3/r] |
| Displacement-rear | 29 cm3/r [1.77 in3/r] |
| Front mounting | SAE a 2 p83 b106 h12 |
| Identification | Standard |
| Input shaft | Str 18 r5X25 43 ss |
| Paint | Black (209-13b) |
| Ports and location | F 1 1/16-12s 9/16-18s 7/8-14s |
| Ports-Front adaptor | 1 1/16-12 7/8-14 |
| Ports-Rear adaptor | None |
| Priority flow divider setting | 12.3 l/min [3.25 gal/min] |
| Rear mounting | None |
| Relief valve full flow setting | 137.9 bar [2000 lbf/in2] |
| Rotation | Left hand rotation ccw |
| Special features | NO SPECIAL FEATURES |
| Test data | Unit specific |
| Unit_type | Flow divider |