![Hose Fittings 265XXP-100 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213791%2FID432878110950-0101_preview.jpg&w=1920&q=75)
Weatherhead by Danfoss
26508P-104
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
26508P-104
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | General purpose low pressure air and water lines. |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID | .25 in |
| Construction style | Crimp |
| End gender 1 | Male |
| End Size 1 | 1/4 IN |
| End type 1 | PTF SAE Short |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Hex Size 1 | .56 in |
| Hose cut-off factor | .75 in |
| Hose dash size | -4 |
| Inside diameter | .34 in |
| Item type | Fitting Assembly |
| Outside diameter | .87 in |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | .5 lb |
| Packaged Width | 6.75 in |
| Product Diameter | .87 in |
| Product Height | .87 in |
| Product Length/Depth | 1.7 in |
| Product material | Brass |
| Product Type | Crimp Hose Fittings |
| Product Volume | 1.287 in³ |
| Product Weight | .003 lb |
| Product Width | .87 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1/4-18 |
| Trade Name | 265 P Series |
| UNSPSC | 27121707 |
| UPC | 725975554920 |