Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Code title | ACM | Series 26 gear pump (multiple unit) |
| Design code | B | Longer slip fit key |
| Displacement-center | 99 | No center displacement |
| Displacement-front | 09 | 24.3 cm3/r [1.48 in3/r] |
| Displacement-rear | 09 | 24.3 cm3/r [1.48 in3/r] |
| Front mounting | A | (2-bolt a) SAE flange series 82-2 |
| Identification | 0 | Standard |
| Input shaft | AB | 11 teeth 16/32 spline, min full spline 22.4[.88], shaft ext 31.8 [1.25] |
| Paint | CD | Blue primer per spec 209-13cd |
| Ports and location | 59 | Flo div load sensing: suct port 1.3125-12 UN-2b SAE o-ring port; pri press port .750-16 UNF 2b SAE o-ring port; sec press port.875-14 UNF-2b SAE o-ring port; load sensing port .4375-20 UNF-2b SAE o-ring port - side ports |
| Ports-Front adaptor | 01 | Suction port 1.625-12 UN-2b SAE o-ring port; pressure port .875-14 UNF-2b SAE o-ring port |
| Ports-Rear adaptor | 00 | No rear adaptor |
| Priority flow divider setting | AU | load sensing - dynamic signal - bias pressure 5.2 bar [75 lbf/in2] |
| Rear mounting | 0 | No rear mounting |
| Relief valve full flow setting | BG | 155.1 bar [2250 lbf/in2] load sesnsing |
| Rotation | R | right hand rotation cw |
| Special features | 00 | No special features |
| Test data | A | Unit specific |
| Unit_Type | E | Load sensing flow divider w/ or w/o relief valve |