Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| CODE TITLE | ACM | Series 26 gear pump (multiple unit) |
| Design code | B | Longer slip fit key |
| Displacement-center | 07 | 19.7 cm3/r [1.20 in3/r] |
| Displacement-front | 16 | 11.8 cm3/r [.72 in3/r] |
| Displacement-rear | 03 | 9.5 cm3/r [.58 in3/r] |
| Front mounting | B | (2-bolt a) SAE flange series 82-2 with 9.7 [.38] dia thru drain |
| Identification | 0 | Standard |
| Input shaft | AA | 9 teeth 16/32 spline, min full spline 22.4[.88], shaft ext 31.8 [1.25] |
| Paint | 0B | Black per spec 209-13b |
| Ports and location | 26 | Relief valve: pressure port .875-14 UNF-2b SAE o-ring port - side port (no suction port, internal drain) |
| Ports-Front adaptor | 01 | Suction port 1.625-12 UN-2b SAE o-ring port; pressure port .875-14 UNF-2b SAE o-ring port |
| Ports-Rear adaptor | 15 | Suction port 1.625-12 UN-2b SAE o-ring port; pressure port 1.0625-12 UN-2b SAE o-ring port |
| Priority flow divider setting | 00 | No flow setting |
| Rear mounting | 0 | No rear mounting |
| Relief valve full flow setting | AL | 137.9 bar [2000 lbf/in2] |
| Rotation | L | Left hand rotation ccw |
| Special features | BM | Externally adjustable RV5 series relief valve |
| Test data | A | Unit specific |
| Unit_type | C | Relief valve |