Danfoss
26704-DAA
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
26704-DAA
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Auxiliary mounting features (rear) | None | |
| Brand | Danfoss | |
| Configuration | Single | |
| Continuous pressure - max | 3000 Psi | |
| Continuous working temperature - max | 220 °F | |
| Design code | A | |
| Displacement | 11.6 cm³/rev | |
| Feature | Compact designQuiet operationImproved efficiency | |
| Identification | Standard | |
| Intermittent pressure - max | 3500 Psi | |
| Minimum continuous oil viscosity | 45 SUS | |
| Model Code | ADMAD04AAA03AA0000000A0A | |
| Mounting features (front) | 2 Bolt A SAE Flange series 82-2 | |
| Output Shaft | 9 Tooth 16/32 Spline, Min Full Spline 22.4 [.88], Shaft Ext 31.8 [1.25] | |
| Paint | Primer Per Spec 209-13A | |
| Ports Sizes, Locations & Backplate - (Single Unit) | Inlet Port .875-14 UN-2B SAE O-Ring Port; Outlet Port .875-14 UN-2B SAE O-Ring Port - Side Ports | |
| Product Height | 5.11 in | |
| Product Length/Depth | 5.26 in | |
| Product Type | Gear Motor | |
| Product Volume | 137.618 in³ | |
| Product Weight | 10 lb | |
| Product Width | 5.12 in | |
| Relief valve setting | 0 bar | |
| Relief valve type | None | |
| Shaft rotation | Bi-Directional | |
| Special features | None | |
| Sub-brand | None | |
| Test data | Generic | |
| Trade Name | Series 26 | |
| Unit type | Plain | |
| Working temperature - min | -20 °F |