Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.468 | |
| A dimension MM | 113.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Compatible hoses | 2755GH493GH506 | 2755 GH493GH506 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.970 | |
| End connection torque | 127-133 LB-FT(173-182 NM) | 127-133 lb-ft(173-182 Nm) |
| End size 2 | -20 | -20 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hex size 2 IN | 1.970 | |
| Hex size 2 MM | 50.038 | |
| Hose cut off factor IN | 1.271 | |
| Hose cut off factor MM | 32.300 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.141 | |
| Inside diameter MM | 29.000 | |
| Product height in | 2.270 | |
| Product height mm | 57.658 | |
| Product length in | 5.098 | |
| Product length mm | 129.489 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.970 | |
| Product width mm | 50.038 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | 1 5/8-12 UN | 1 5/8-12 UN |
