Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.590 | |
| A dimension MM | 65.700 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 26741-05-05Z | |
| Compatible hose ID IN | 0.310 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.570 | |
| Drop dimension MM | 14.40 | |
| End connection hex size IN | 0.669 | |
| End connection hex size MM | 17.000 | |
| End size 1 | -5 | -5 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose cut off factor IN | 1.480 | |
| Hose cut off factor MM | 37.700 | |
| Inside diameter IN | 0.220 | |
| Inside diameter MM | 5.500 | |
| Product material | CARBON STEEL | Carbon steel |
| Thread size 1 | 1/2-20 UNF | 1/2-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
