Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.190 | |
| A dimension MM | 182.800 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Backup hex size IN | 2.360 | |
| Backup hex size MM | 59.944 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 26741-24-24SAWZ | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Compatible hoses | EC110EC210FC686FC687GH663GH781GH793 | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.730 | |
| Drop dimension MM | 44.1 | |
| End connection hex size IN | 2.360 | |
| End connection hex size MM | 60.000 | |
| End size 1 | -24 | -24 |
| End size 2 | -24 | -24 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 4.510 | |
| Hose cut off factor MM | 114.800 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.250 | |
| Inside diameter MM | 32.000 | |
| Product height in | 4.535 | |
| Product height mm | 115.189 | |
| Product length in | 9.110 | |
| Product length mm | 231.394 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.360 | |
| Product width mm | 59.944 | |
| Thread size 1 | 1 7/8-12 UN | 1 7/8-12 UN |
