Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.210 | |
| A dimension MM | 157.734 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 26792N-20-20WXZ | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 3.180 | |
| Drop dimension MM | 80.77 | |
| End size 1 | -20 | -20 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.760 | |
| Hose cut off factor MM | 95.504 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.070 | |
| Inside diameter MM | 27.178 | |
| Product height in | 3.180 | |
| Product height mm | 80.772 | |
| Product length in | 6.210 | |
| Product length mm | 157.734 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.540 | |
| Product width mm | 39.116 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
