RETAINER 024 BACKUP
271699
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 1.243 |
| Product height mm | | 31.572 |
| Product length in | | 0.042 |
| Product length mm | | 1.067 |
| Product width in | | 1.243 |
| Product width mm | | 31.572 |