RETAINER, PACKING BACK-U
271735
Tools271735 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Material | Nitrile |
| Product height in | 1.446 |
| Product height mm | 36.728 |
| Product length in | 0.053 |
| Product length mm | 1.346 |
| Product width in | 1.446 |
| Product width mm | 36.728 |