235 RETAINER BACKUP-product-details

235 RETAINER BACKUP

271803


Tools

Product specifications

Characteristic
Value
BrandVickers by Danfoss
Package contentsRetainer
Product height in3.131
Product height mm79.527
Product length in0.050
Product length mm1.270
Product width in3.131
Product width mm79.527