274206
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
274206
Product specifications
Characteristic | Value |
|---|---|
| Application | Excavator – multiple sizes, Forestry, Refuse trucks, Forklift, Agricultural machinery, Truck mounted cranes, Marine |
| Feature | Variety of components and styles |
| Package contents | Coil |
| Product Height | 1.484 in |
| Product Length/Depth | 25.484 in |
| Product material | Carbon steel |
| Product Type | Mobile Valves Accessories |
| Product Volume | 56.122 in³ |
| Product Width | 1.484 in |
| Sub-brand | None |
| Trade Name | None |