
Aeroquip by Danfoss
2758-96
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
2758-96
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Petroleum based products, fuel and lube oils, salt and fresh water. |
| Bend radius - min | 48 in |
| Brand | Aeroquip by Danfoss |
| Burst pressure | 1400 Psi |
| Color | Black |
| Construction | 4 Spiral |
| Cover material | Synthetic Rubber |
| Cover style | Perforated |
| Dash size | -96 |
| Feature | Designed for safety and reliabilityWide range of styles, configurationsMaximum durability under harsh operating conditions |
| Inside diameter | 6 in |
| Lay line style | Embossed |
| Outside diameter | 7 in |
| Product Height | 7 in |
| Product Length/Depth | 1 ft |
| Product Type | Marine Military |
| Product Volume | 588 in³ |
| Product Weight | 8.4 lb |
| Product Width | 7 in |
| Reinforcement material | Wire |
| Sub-brand | None |
| Trade Name | 2758 Series |
| Tube material | Synthetic Rubber |
| Working pressure | 350 Psi |
| Working temperature - max | 150 °F |
| Working temperature - min | -20 °F |