276315
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
276315
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in a variety of sizes |
| Item type | Gaskets |
| Product Height | 2.5 in |
| Product Length/Depth | .01 in |
| Product Type | Spare Part |
| Product Volume | .063 in³ |
| Product Weight | .002 lb |
| Product Width | 2.5 in |
| Sub-brand | None |
| Thickness | .01 in |
| Trade Name | None |