2781-4RL
Hose
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Braided hose
Recommended replacement: FC735-04RL
Product specifications
Characteristic | Value |
---|---|
Abrasion resistance | Standard |
Bend radius - min | 4 in |
Burst pressure | 20000 Psi |
Certification(s) | SAE 100R2AISO 1436-1 Type 2STEN853 2ST |
Color | Black |
Compliance(s) | DNVMSHA ApprovedUSCG |
Conductivity | Conductive |
Construction | 2-ply braid |
Cover material | Synthetic Rubber |
Dash size | -4 |
Inside diameter | .25 in |
Outside diameter | .69 in |
Package form | Reel |
Packaged Weight | .33 lb |
Product Height | .69 in |
Product Length/Depth | 12 in |
Product Volume | 5.713 in³ |
Product Weight | .33 lb |
Product Width | .69 in |
Qualified hose fittings | Reusable Fitting, Skive Nipple Crimp |
Reinforcement material | Wire |
Tube material | Synthetic Rubber |
Working pressure | 5000 Psi |
Working temperature - max | 212 °F |
Working temperature - min | -40 °F |