2781-6-01200
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FC735-06
2781-6-01200
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Bend radius - min | 5 in | |
| Burst pressure | 16000 Psi | |
| Certification(s) | SAE 100R2AISO 1436-1 Type 2STEN853 2ST | |
| Color | Black | |
| Compliance(s) | DNVMSHA ApprovedUSCG | |
| Conductivity | Conductive | |
| Construction | 2-ply braid | |
| Cover material | Synthetic Rubber | |
| Dash size | -6 | |
| Inside diameter | .38 in | |
| Outside diameter | .84 in | |
| Package form | Cut length | |
| Product Height | .84 in | |
| Product Length/Depth | 120 in | |
| Product Volume | 84.672 in³ | |
| Product Weight | 4.5 lb | |
| Product Width | .84 in | |
| Qualified hose fittings | Reusable Fitting, Skive Nipple Crimp | |
| Reinforcement material | Wire | |
| Tube material | Synthetic Rubber | |
| Tube wall thickness | .25 in | |
| Working pressure | 4000 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |