CGM0620, CGM0620
284139
Model code: CGM0620
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code 1 | | CGM0620 |
| Product height in | | 1.810 |
| Product height mm | | 45.974 |
| Product length in | | 6.250 |
| Product length mm | | 158.750 |
| Product width in | | 2.840 |
| Product width mm | | 72.136 |