ORBITROL
285JS31050B
Tools285JS31050B Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 3.770 |
| Product height mm | | 95.758 |
| Product length in | | 8.540 |
| Product length mm | | 216.916 |
| Product width in | | 3.770 |
| Product width mm | | 95.758 |