Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.251 | |
| A dimension MM | 108.000 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 2.165 | |
| Backup hex size MM | 55.000 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 28611-42-24WZ | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Compatible hoses | EC110EC210FC686FC687GH663GH781GH793 | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 2.165 | |
| End connection hex size MM | 55.000 | |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.574 | |
| Hose cut off factor MM | 40.000 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.259 | |
| Inside diameter MM | 32.000 | |
| Product height in | 2.500 | |
| Product height mm | 63.500 | |
| Product length in | 4.992 | |
| Product length mm | 126.797 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.165 | |
| Product width mm | 54.991 | |
| Thread size 1 | M42X1.5 | M42x1.5 |
