Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Item type | GASKET | Gasket |
| Product height in | 2.500 | |
| Product height mm | 63.500 | |
| Product length in | 0.064 | |
| Product length mm | 1.626 | |
| Product width in | 3.500 | |
| Product width mm | 88.900 | |
| Thickness IN | 0.0700 |